IESNA:LM-63-2002
[TEST]P1390281
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-727-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 70CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (14) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4031.3
TILT=NONE
14 -1 1 38 41 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
14.9 19.8 21.1 22.3 23.6 26.0 28.5 31.0 33.5 37.2 42.2 49.6 63.2 78.1 79.4 78.1 79.4 88.0 121.5 199.6 271.6 315.0 319.9 305.0 
298.8 217.0 176.1 151.3 137.6 124.0 110.4 93.0 59.5 27.3 11.2 1.2 0.0 0.0 
14.9 19.8 21.1 23.6 24.8 28.5 31.0 36.0 39.7 47.1 64.5 98.0 147.6 176.1 197.2 225.7 271.6 370.8 607.6 1005.7 1466.9 1572.3 
1412.4 1185.5 1122.2 901.5 657.2 466.2 321.2 228.2 162.4 122.8 58.3 31.0 11.2 1.2 0.0 0.0 
14.9 19.8 21.1 23.6 27.3 31.0 36.0 47.1 71.9 157.5 298.8 474.9 633.7 809.7 983.3 1170.6 1396.3 1855.1 2914.0 4183.8 
4889.4 4993.6 4802.6 4610.4 4547.2 4398.4 4119.3 3525.4 2476.3 1402.5 675.8 259.2 80.6 40.9 13.6 1.2 0.0 0.0 
14.9 18.6 19.8 23.6 28.5 33.5 43.4 65.7 161.2 447.6 787.4 1117.3 1466.9 1718.7 1996.4 2263.0 2765.2 3901.1 5363.1 
6706.0 7143.8 7271.5 7302.5 7461.2 7512.0 7560.4 6957.8 5494.5 4151.6 2885.5 1966.7 571.6 160.0 45.9 9.9 1.2 0.0 
0.0 
14.9 17.4 19.8 23.6 28.5 34.7 47.1 91.8 279.0 725.4 1259.9 1685.2 2022.5 2352.3 2755.3 3201.7 4010.2 5660.7 7967.1 
9136.5 9527.1 9604.0 9915.2 10248.8 10269.8 9905.3 8623.1 6936.7 5368.0 4369.8 2865.7 887.9 292.6 62.0 12.4 1.2 0.0 
0.0 
14.9 16.1 18.6 22.3 28.5 34.7 50.8 99.2 363.3 918.9 1509.1 1896.0 2230.8 2640.0 3093.9 3653.1 4677.4 6613.0 9016.2 
10166.9 10664.2 10941.9 11455.3 11707.0 11677.3 11078.3 9529.6 7588.9 6377.4 5203.1 3164.5 1241.3 395.6 60.8 12.4 0.0 
0.0 0.0 
14.9 14.9 17.4 21.1 27.3 33.5 45.9 91.8 313.7 783.7 1279.7 1693.9 2000.2 2297.8 2684.6 3147.2 3916.0 5504.4 7765.0 
8991.4 9317.5 9388.2 9642.4 9900.3 9927.6 9497.3 8230.0 6684.9 5280.0 4249.5 2818.6 923.8 399.3 83.1 11.2 0.0 0.0 
0.0 
14.9 14.9 17.4 21.1 26.0 32.2 40.9 67.0 186.0 457.6 822.1 1163.1 1475.6 1697.6 1923.3 2180.0 2587.9 3669.2 5299.8 
6585.7 7007.4 7095.4 7127.6 7246.7 7302.5 7308.7 6640.3 5348.2 4000.3 2910.3 1970.4 633.7 243.0 60.8 8.7 0.0 0.0 
0.0 
14.9 14.9 17.4 19.8 23.6 28.5 33.5 43.4 70.7 174.8 327.4 507.2 669.6 815.9 982.1 1159.4 1360.3 1831.5 2839.6 4230.9 
4905.5 4988.6 4760.4 4550.9 4485.2 4270.6 3947.0 3214.1 2318.8 1397.5 715.5 290.2 96.7 45.9 13.6 0.0 0.0 0.0 
14.9 13.6 16.1 18.6 21.1 23.6 28.5 31.0 36.0 45.9 67.0 107.9 152.5 177.3 200.9 238.1 292.6 379.4 581.6 1055.3 1548.8 1644.3 
1422.3 1165.6 1117.3 845.7 613.8 408.0 274.0 208.3 168.6 133.9 71.9 33.5 9.9 0.0 0.0 0.0 
14.9 13.6 14.9 17.4 19.8 22.3 24.8 27.3 29.8 33.5 38.4 47.1 63.2 78.1 78.1 76.9 80.6 88.0 110.4 199.6 312.5 339.8 306.3 267.8 
259.2 194.7 158.7 140.1 130.2 125.2 116.6 104.2 75.6 29.8 8.7 0.0 0.0 0.0 
14.9 13.6 14.9 16.1 18.6 21.1 22.3 24.8 24.8 27.3 29.8 33.5 36.0 43.4 45.9 44.6 39.7 38.4 39.7 40.9 42.2 47.1 54.6 60.8 60.8 70.7 
78.1 83.1 86.8 85.6 84.3 74.4 63.2 36.0 8.7 0.0 0.0 0.0 
14.9 12.4 13.6 14.9 16.1 17.4 18.6 18.6 18.6 19.8 19.8 21.1 22.3 22.3 22.3 23.6 23.6 24.8 23.6 22.3 22.3 22.3 22.3 22.3 23.6 27.3 
31.0 32.2 33.5 36.0 42.2 48.4 47.1 37.2 13.6 0.0 0.0 0.0 
14.9 12.4 12.4 13.6 13.6 13.6 14.9 14.9 14.9 14.9 14.9 16.1 14.9 14.9 14.9 14.9 14.9 14.9 16.1 16.1 17.4 17.4 17.4 18.6 18.6 21.1 
24.8 27.3 28.5 28.5 26.0 22.3 21.1 17.4 9.9 0.0 0.0 0.0 
14.9 11.2 11.2 11.2 11.2 12.4 11.2 11.2 11.2 11.2 11.2 11.2 11.2 11.2 9.9 9.9 9.9 9.9 9.9 8.7 9.9 11.2 13.6 14.9 14.9 16.1 14.9 12.4 11.2 8.7 7.4 6.2 3.7 1.2 0.0 
0.0 0.0 0.0 
14.9 11.2 9.9 9.9 9.9 9.9 9.9 8.7 8.7 8.7 7.4 7.4 6.2 6.2 5.0 5.0 3.7 5.0 6.2 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 8.7 8.7 8.7 7.4 7.4 6.2 5.0 3.7 2.5 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 8.7 7.4 7.4 7.4 6.2 6.2 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 7.4 6.2 6.2 5.0 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 5.0 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 6.2 5.0 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 6.2 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 8.7 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 11.2 9.9 8.7 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 16.1 14.9 13.6 12.4 11.2 9.9 8.7 7.4 5.0 3.7 2.5 2.5 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
14.9 17.4 16.1 14.9 13.6 12.4 12.4 11.2 8.7 7.4 5.0 5.0 3.7 3.7 2.5 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 
0.0 0.0 
14.9 18.6 17.4 16.1 14.9 14.9 13.6 12.4 11.2 8.7 7.4 6.2 5.0 5.0 3.7 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.5 2.5 
1.2 1.2 0.0 
14.9 19.8 18.6 17.4 17.4 16.1 16.1 16.1 13.6 12.4 9.9 8.7 8.7 7.4 6.2 6.2 5.0 5.0 5.0 5.0 5.0 3.7 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 2.5 3.7 3.7 3.7 
3.7 3.7 3.7 0.0 
14.9 19.8 18.6 18.6 18.6 17.4 17.4 17.4 16.1 14.9 13.6 11.2 9.9 9.9 8.7 8.7 7.4 7.4 7.4 7.4 6.2 5.0 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 
3.7 3.7 3.7 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 17.4 17.4 17.4 14.9 13.6 12.4 12.4 11.2 11.2 9.9 9.9 9.9 9.9 8.7 8.7 7.4 6.2 5.0 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 
3.7 3.7 3.7 3.7 0.0 
14.9 18.6 17.4 17.4 16.1 16.1 16.1 14.9 14.9 14.9 13.6 13.6 13.6 12.4 12.4 12.4 12.4 12.4 13.6 14.9 13.6 11.2 9.9 8.7 8.7 7.4 7.4 6.2 6.2 
7.4 6.2 5.0 3.7 3.7 2.5 2.5 2.5 0.0 
14.9 17.4 17.4 16.1 16.1 16.1 16.1 16.1 14.9 14.9 14.9 14.9 14.9 14.9 14.9 16.1 16.1 16.1 16.1 16.1 16.1 17.4 19.8 22.3 23.6 23.6 
21.1 18.6 17.4 14.9 13.6 12.4 11.2 7.4 5.0 2.5 1.2 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 18.6 17.4 17.4 17.4 18.6 18.6 18.6 18.6 18.6 19.8 19.8 21.1 21.1 22.3 22.3 23.6 23.6 24.8 24.8 27.3 
31.0 33.5 33.5 32.2 31.0 28.5 27.3 23.6 14.9 2.5 1.2 0.0 
14.9 18.6 19.8 19.8 19.8 21.1 21.1 22.3 22.3 22.3 23.6 24.8 24.8 24.8 26.0 27.3 28.5 29.8 28.5 27.3 26.0 27.3 27.3 28.5 29.8 34.7 
38.4 39.7 42.2 44.6 50.8 57.0 54.6 44.6 16.1 2.5 0.0 0.0 
14.9 19.8 21.1 21.1 22.3 24.8 26.0 27.3 28.5 31.0 33.5 36.0 39.7 45.9 49.6 47.1 44.6 43.4 43.4 45.9 47.1 52.1 65.7 69.4 70.7 78.1 
83.1 85.6 86.8 83.1 79.4 71.9 59.5 32.2 12.4 1.2 0.0 0.0 
14.9 19.8 21.1 22.3 23.6 26.0 28.5 31.0 33.5 37.2 42.2 49.6 63.2 78.1 79.4 78.1 79.4 88.0 121.5 199.6 271.6 315.0 319.9 305.0 
298.8 217.0 176.1 151.3 137.6 124.0 110.4 93.0 59.5 27.3 11.2 1.2 0.0 0.0 
